Air Management System AMS30X/40X-X2044/X2045
Air Management System » Air Management System-
・IO-Link compatible
Monitoring compressed air condition via IO-Link and reduction of air
consumption
・Standby regulator+Digital flow Switch [Suffix: -X2044]
Operation mode ⇔ Standby mode
・Digital flow switch+Residual pressure relief 3-port solenoid valve
(With soft start-up function) [Suffix: -X2045]
・Operation mode ⇔ Isolation mode
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Air Management System AMS30X/40X-X2044/X2045
Manual
Series View search result Standby regulator + Digital flow switch type AMS-X2044 View search result Digital flow switch + Residual pressure relief 3-port solenoid valve type AMS-X2045 View search result
Series | Size | Port size | Rated flow range [L/min] | Input/Output | Type of actuation |
---|---|---|---|---|---|
Standby regulator + Digital flow switch type AMS-X2044 | 30, 40 | 1/4, 3/8, 1/2, Without attachments | 10 to 1000L/min, 20 to 2000L/min | IO-Link, output for standby regulator | N.O. (Normally open) |
Digital flow switch + Residual pressure relief 3-port solenoid valve type AMS-X2045 | 30, 40 | 1/4, 3/8, 1/2, Without attachments | 10 to 1000L/min, 20 to 2000L/min | IO-Link, output for residual pressure relief valve | N.O. (Normally open) |