Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV
Flow Control Equipment » Speed Controllers Special Environments-
・Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
・Material: Stainless steel 316 (External metal parts), FKM (Seal)
・Max. operating temperature: 150°C
・NSF H1 grease
・Fluid: Air, Water, N2
・Equipment for the food manufacturing industry HF2B- series
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|
Stainless steel throttle valve In-line type | HF2B-ASG-□TV | ø4 to ø12 | ø5/32" to ø1/2" |