Regulator/Back Pressure Regulator for General Applications AK/BP
Process Gas Equipment » Process Gas Equipment-
・For a wide variety of applications from semiconductor to general
・Body material of 316 SS or brass is available depending on the gas.
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Application | Body material | Connection type | Connection size |
---|---|---|---|---|---|
AK | Single stage | Distribution | 316 SS or Brass | NPT female, Compression | 1/4'', 3/8'' 1/2'' |
AK | Single stage | Source | 316 SS or Brass | NPT female, Compression | 1/4'', 3/8'' 1/2'' |
AK | Single stage | Sub-atmospheric pressure | 316 SS or Brass | NPT female, Compression | 1/4'', 3/8'' 1/2'' |
AK | Two stage | Source | 316 SS or Brass | NPT female, Compression | 1/4'' |
BP | Back pressure regulator | ― | 316 SS or Brass | NPT female, Compression | 1/4'' |