Product Information »
WEB Catalog
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
Lock Cylinders/Cylinder with An End Lock
Lock Unit MWB-UT

-
・A safety mechanism can be designed if required.
・It can also be combined with a wide variety of actuators.
Prevents the workpiece from falling
Retains the workpiece position even when the air supply is shut off due to power failure, etc.
Safety Instructions Actuators/Precautions
Made to Order Common Specifications Green Procurement (RoHS)
Made to Order Common Specifications Green Procurement (RoHS)
Series | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|
MWB-UT | 12,16,20,25,30 | 630 to 6080 |
Features
A locking cylinder ideal for intermediate stops, emergency stops,
and drop prevention
and drop prevention
■Part numbers for products with a rod end bracket and/or a pivot bracket are available..
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product, but not assembled.