Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment: IO-Link Compatible Products
High-Precision Digital Pressure Switch ISE7□/7□G
-
・IO-Link version V1.1
・Process data length 2-byte input
・Transmission speed COM2 (38.4 kbps)
・Minimum cycle time 2.3 ms
・IO-Link port type Class A
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Applicable fluid | Type | Rated pressure range |
---|---|---|---|
ISE70 | Air | Positive pressure | 0 to 1 MPa |
ISE71 | Air | Positive pressure | 0 to 1.6 MPa |
ISE70G | Air General fluids | Positive pressure | 0 to 1 MPa |
ISE75G | Air General fluids | Positive pressure | 0 to 2 MPa |
ISE76G | Air General fluids | Positive pressure | 0 to 5 MPa |
ISE77G | Air General fluids | Positive pressure | 0 to 10 MPa |
Features
■Simple 3-Step Setting
When the SET button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set.
When the SET button is pressed and the hysteresis value (H_1) is being displayed, the hysteresis value can be set.
■Other Sub Screen Display
The peak value, bottom value, or both values can be displayed on one screen!
* Peak and bottom values are maintained even if the power supply is cut.