Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Other: RS232C Compatible Products
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
- Switches/Sensors/Controller
- Static Neutralization Equipment
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
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
- Industrial Device Communication Equipment: CANopen Compatible Products
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
- Temperature Control Equipment
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
- IO-Link Devices
- List of ATEX Compliant Products
Other: RS232C Compatible Products
Thermo-chiller/High-performance Inverter Type HRZ

-
・In addition to the state-of-the-art functions of the HRZ series, these models employ a DC inverter compressor to achieve better energy efficiency.
・A wide temperature range and cooling capacity range are covered by one unit.
・Suited to the short innovation cycle of semiconductor equipment,
Capable of responding flexibly to changes in the process conditions
・Compliant with UL Standards, SEMI Standards, CE-marking
∗ The HRZ series will be discontinued in December 2022.
Please select the HRZ-F series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Thermo-chiller/High-performance Inverter Type HRZ
Manual
Series View search result HRZ View search result Thermo-chiller/High-performance Inverter Type HRZ
DoC
Series View search result HRZ View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZ | −20 to 90℃ 10 to 60℃ | 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated, Tap water, Deionized water, Ethylene glycol aqueous solution (60%) |