Product Information »
WEB Catalog
» ISO Products
» Cylinders
Cylinders
ISO Standard Air Cylinder CP96/CP96SD
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-img1-CP96-CP96SD.jpg)
-
・Compliant with ISO Standards (15552)
・Cushion valve can easily be adjusted.
・CNOMO, D-M9□, and A9□ grooves located on 4 surfaces
・With auto switch (CP96SD series: CP96SD, CP96KD)
∗ The CP96 series (ø32 to ø100) has been remodeled.
Please select the new CP96 series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CP96 | Double acting, Single rod Double acting, Double rod | 125 |
Features
■Cycle time shortened
By adopting a new cushion method (Air cushion + Bumper cushion), Cycle time shortened
![](/newproducts/en/cp96/images/02.jpg)
Air cushion + Bumper cushion Combined structure
![](/newproducts/en/cp96/images/03.jpg)
■The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
■Series added New
● Standard type, Double rod: Series CP96-W
● Non-rotating rod type,
Single rod: Series CP96K
Double rod: Series CP96K-W
■Made to Order added New
● Heat resistant cylinder (-XB6)
● Heavy duty scraper (-XC4)
● Coil scraper (-XC35) etc. are added.