There were 1 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Port Air Operated Valve VTA301/315
Directional Control Valves » Air Operated Valves-
・Universal porting
・Can be used with a pressure of 0 MPa or more
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Air Operated Valve VTA301/315
Manual
Series View search result VTA301 View search result VTA315 View search result
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|
VTA301 | 0.60 | 0.29 | 0.15 |
VTA315 | 1.7 | 0.39 | 0.45 |