WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Two Hand Control Valve VR51

Directional Control Valves » Mechanical Valves/Transmitters
    ・Equipment featuring a safety circuit
    ・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
    ・An output requires synchronized two-handed operation. (within 0.5 s)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Two Hand Control Valve VR51
    Manual
    Series View search result
    VR51View search result
  • Two Hand Control Valve VR51
    DoC
    Series View search result
    VR51View search result
SeriesSonic conductance:CPort size
Metric size
Port size
Inch size
Applicable tubing
material
VR510.3 dm3/(s・bar)φ6φ1/4Nylon
Soft nylon
Polyurethane
FR soft nylon
FR double layer
FR double layer polyurethane

Go Top