WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 5 hits in the keyword search.


Rotary Actuator CRA1/CDRA1

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Compact auto switches (D-M9□ type) are mountable on 2 surfaces.
     Auto switch can be mounted from the front.
    ・Weight reduced by up to 14%
    ・With air cushion, Easy adjustment of cushion valve
    ・With auto switch (CRA1 series: CDRA1, CDRA1□□U, CDVRA1)
TypeSeriesRack typeSizeRotating angle
StandardCRA1Single30,50,63,80,10030:90°180°50 to 100:90°100°180°190°
Angle adjustableCRA1□□USingle50,63,80,10090°100°180°190°
With solenoid valveCDRA1Single50,63,80,10090°100°180°190°

Mechanical Valve VM/VZM/VFM

Directional Control Valves » Mechanical Valves/Transmitters
    ・A wide variety of valves are available for all types of air systems.
    ・Small mounting space with a compact body
DescriptionSeriesNumber of ports
Mechanical valveVM10002/3 ports
Mechanical valveVM100,VM2002/3 ports
Mechanical valveVM4003 ports
Mechanical valveVZM500,VZM4005 ports
Mechanical valveVFM300,VFM2005 ports
Mechanical valveVM8003 ports

Transmitters VR

Directional Control Valves » Mechanical Valves/Transmitters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Transmitters VR
    Manual
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    View search result
    VR1211F
    VR2110View search result
    VR3100,3110
    VR3200,3201
  • Transmitters VR
    DoC
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    VR1211F
    VR2110
    VR3100,3110
    VR3200,3201View search result
DescriptionSeries
Relay valveVR4151,4152
Shuttle valveVR1210,1220
VR1210F,VR1220F
AND valveVR1211F
Time delay valveVR2110
Pneumatic IndicatorVR3100,3110
Pneumatic-electric relayVR3200,3201

Rotary Actuator CRB1/CDRB1

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・Compact auto switches are mountable. (D-M9□)
    ・Stainless steel specification for main parts (Made to order)
    ・Two different port locations (side and axial) are available.
    ・Mounting: Direct mounting, Foot mounting
    ・With auto switch (CDRB1 series: CDRB1, CDVRB1)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Actuator CRB1/CDRB1
    Manual
    Type Series View search result
    StandardCRB1View search result
    With solenoid valveCVRB1
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRB1Single
Double
50,63,80,10090°100°180°190°270°280°90°100°
With solenoid valveCVRB1Single
Double
50,63,80,10090°100°180°190°270°280°90°100°

Two Hand Control Valve VR51

Directional Control Valves » Mechanical Valves/Transmitters
    ・Equipment featuring a safety circuit
    ・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
    ・An output requires synchronized two-handed operation. (within 0.5 s)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Two Hand Control Valve VR51
    Manual
    Series View search result
    VR51View search result
  • Two Hand Control Valve VR51
    DoC
    Series View search result
    VR51View search result
SeriesSonic conductance:CPort size
Metric size
Port size
Inch size
Applicable tubing
material
VR510.3 dm3/(s・bar)φ6φ1/4Nylon
Soft nylon
Polyurethane
FR soft nylon
FR double layer
FR double layer polyurethane

Go Top