WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 4 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Directional Control Valve 25A-

Series Compatible with Secondary Batteries Series 25A- » Directional Control Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
5-Port Solenoid Valve25A-JSY1000/3000Plug-in connector connecting base
5-Port Solenoid Valve25A-JSY1000/3000Non Plug-in metal base
5-Port Solenoid Valve25A-SY5000, 25A-SY7000Plug-in connector connecting base
5-Port Solenoid Valve25A-SY5000, 25A-SY7000, 25A-SY9000
5-Port Solenoid Valve25A-VQ2000, 4000(W)
5-Port Solenoid Valve25A-SQ2000
5-Port Solenoid Valve25A-VQZ1000
Separate Type Double Check Block25A-VQ1000, 2000Double check block
3-Port Solenoid Valve25A-VP342, 542, 742Body ported
3-Port Solenoid Valve25A-VPX400Safety Standard ISO 13849-1
3-Port Solenoid Valve25A-VP500/700-X536, X538, X555Base mounted
3-Port Solenoid Valve25A-VP500, 700Safety standards ISO13849-1
3-Port Solenoid Valve25A-VT317
3-Port Solenoid Valve25A-VG342
5-Port Air Operated Valve25A-SYA5000, 7000
3-Port Air Operated Valve25A-SYJA500, 700
Finger Valve25A-VHK-A
OSHA Standard Compliant
Pressure Relief 3-Port Valve
with Locking Holes
25A-VHS20(W), 30(W), 40(W), 50(W)-D
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS20, 30, 40, 50
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS2510, 3510, 4510, 5510

Finger Valve VHK□A

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・The valve direction clearly indicates whether the valve is open or closed.
    ・With a function to prevent the nob from coming out
    ・Large effective area: 2.0 to 17.5 mm2
    ・Reduced operating force
    ・Poppet valve construction seldom suffers seal defection.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionSeriesTypePort size
Finger valveVHK2A2-port valveφ4 to φ12
M5,1/8 to 1/2
Finger valveVHK3A3-port valveφ4 to φ12
M5,1/8 to 1/2

Finger Valve VHK

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・The valve direction clearly indicates whether the valve is open or closed.
    ・Small knob operating force (0.04 to 0.14 N·m)
    ・Flame resistant type (VHK□R)

    ∗ The Finger Valve VHK has been New type remodeled.
     Please select the VHK-A series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionModelTypePort size
Finger valveVHK22 port valveφ4 to φ12
M5,1/8 to 1/2
Finger valveVHK33 port valveφ4 to φ12
M5,1/8 to 1/2

Go Top