WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 3 hits in the keyword search.


3-Port 3-Position Valve VEX3

Directional Control Valves » Power Valves
    ・The intermediate stopping of cylinders up to ø125 is possible.
    ・Power consumption: 1 W
    ・4 Manual override options:
     Non-locking push type
     Locking slotted type
     Push-turn locking slotted type
     Push-turn locking lever type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port 3-Position Valve VEX3
    Manual
    Series View search result
    VEX3View search result
  • 3-Port 3-Position Valve VEX3
    DoC
    Series View search result
    VEX3View search result
DescriptionSeriesFunction
3-port 3-position valveVEX3Directional control valve

Power Valve VEX

Directional Control Valves » Power Valves
    ・Extensive size variations, port sizes 1/8 to 2
    ・VEX1: Large capacity exhaust regulator
    ・VEX3: 3-port, 3-position valve
    ・VEX5: 3 functions (pressure regulator, directional control valve, and speed controller) are provided by a single valve.
DescriptionSeriesFunction
Regulator valveVEX1Regulator + Directional control valve
3-position valveVEX3Directional control valve
Economy valveVEX5Reduced pressure supply + ON/OFF exhaust + Speed control

Power Valve/Precision Regulator VEX

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Large-capacity exhaust regulator
    ・Sensitivity: Within 0.2% F.S.
    ・Repeatability: Within ±0.5% F.S.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Power Valve/Precision Regulator VEX
    Manual
    Series View search result
    VEX1A33,1B33View search result
    VEX1□30, 1□33View search result
SeriesPort sizeSet pressure range (Mpa)
VEX1A33,1B33M5,1/80.01 to 0.7
VEX1□30, 1□331/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 20.05 to 0.7

Go Top