There were 1 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Clean Gas Filter SF
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Clean Gas Filters/Air Filters

-
・Cartridge type allows for element replacement
(SFA100/200/300, SFB100)
・Compact, disposable type for the semiconductor industry
(SFB300, SFC100)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Clean Gas Filter SF
Manual
Type Series View search result Cartridge type disc SFA100/200/300 View search result Cartridge type straight SFB100 View search result Cartridge type straight SFB200 View search result Disposable type straight SFB300 View search result Disposable type multiple disc SFC100 View search result
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Type | Series | Operating pressure | Filtration (μm) |
---|---|---|---|
Cartridge type disc | SFA100/200/300 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB100 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB200 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 120 |
Disposable type straight | SFB300 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Disposable type multiple disc | SFC100 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |