WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Air Slide Table/High Rigidity Type MXQ32-X2600

Air Cylinders » Table Cylinders
    ・75, 100, 125, and 150 mm strokes have been added. [New]
    ・A linear guide with a 4-row circular arc groove for high rigidity and high
     precision
    ・Table displacement: Reduced by 50% (0.022 mm → 0.011 mm)
    ・Max. load weight: 16 kg
    ・Aluminum table: Load weight increased by reducing the weight of
     moving parts
    ・Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for
     improved operability
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table/High Rigidity Type MXQ32-X2600
    Manual
    Type Series Action Bore size (mm) View search result
    Standard
    High rigidity type
    MXQ32-X2600Double acting32View search result
TypeSeriesActionBore size (mm)
Standard
High rigidity type
MXQ32-X2600Double acting32

Go Top