WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


3-Color Display Electromagnetic Type Digital Flow Switch LFE□

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Applicable fluids: Water, Water-soluble coolant
    ・Compact, Lightweight
     Height: 56 mm, Width: 40mm,
     Weight: 340 g (LFE1□3)
    ・Pressure loss: 0.02 MPa or less
    ・A close proximity setting is available.
    ・An insulated type has been added.
     The ground doesn’t need to be selected when wiring.
    ・Reverse flow can be detected.
    ・Operating fluid temperature: 0 to 85℃
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    Manual
    Series View search result
    LFE□View search result
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    DoC
    Series View search result
    LFE□View search result
SeriesRated flow range (L/min)
LFE□0.5 to 20
2.5 to 100
5 to 200

Go Top