WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Angle Seat Valve / Air Operated Type JSB

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・High pressure type has been added. [New]
    ・Low pressure loss due to angle seat structure!
    ・Long service life: 10 million cycles (Air, Water),
     3 million cycles (Steam)
    ・Large flow rate
     A large flow rate is possible due to the optimized
     flow channel shape. (Cv factor: approx. 2.5 times)
    ・Compact: Height 166 mm (Port size: 1")
    ・Abundant series variations of 7 sizes
    ・All-in-One (Stainless steel 316L equivalent)
     Air, Water, Steam
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Angle Seat Valve / Air Operated Type JSB
    Manual
    Series View search result
    JSBView search result
SeriesValve typePort sizeCv
JSBN.C.3/8 to 2''
10A to 50A
5.0 to 87.5

Go Top