WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Gripper for Collaborative Robots JMHZ2-X7500-KR
for KAWADA ROBOTICS CORPORATION, NEXTAGE 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air
     operation
    ・An air gripper that realizes high rigidity and high precision due to its
     guide-integrated construction
    ・With high-precision linear guide
    ・Repeatability: ±0.01 mm
    ・Integrated speed adjustment mechanism
    ・A split protective cover for easy air gripper maintenance
    ・Selectable attachment, protective cover, and number of auto switches
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • Gripper for Collaborative Robots JMHZ2-X7500-KR
    for KAWADA ROBOTICS CORPORATION, NEXTAGE 
    Manual
    Type Series View search result
    For collaborative robotsJMHZ2-X7500-KRView search result
TypeSeriesCylinder bore size (mm)
For collaborative robotsJMHZ2-X7500-KR16

Go Top