WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Nozzle Type Ionizer IZN10E

Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer
    ・Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
    ・Lightweight: 33% reduction (120 g → 80 g)
    ・Offset voltage: ±10 V
    ・Nozzle type can be selected according to the application.
     Energy-saving static neutralization nozzle (Short range static neutralization)
     High flow rate nozzle (Long range static neutralization)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzle Type Ionizer IZN10E
    Manual
    Series View search result
    IZN10EView search result
  • Nozzle Type Ionizer IZN10E
    DoC
    Series View search result
    IZN10EView search result
SeriesIon generation methodOffset voltage
(Ion balance)
IZN10ECorona discharge typeEnergy saving static neutralization nozzle: Within ±10 V
High flow rate nozzle: Within ±15 V

Go Top