WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Ionizer Gun IZG10

Directional Control Valves » Blow Guns
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Gun
    ・Lightweight: Only 200 g (Body weight)
    ・Reduced operating force, Easy to hold grip
    ・Lighting LED
    ・Blow setting function
     Select from continuous blow or pulse blow.
    ・Rapid static neutralization: 0.3 s (Distance: 150 mm, Operating pressure: 0.2 MPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Ionizer Gun IZG10
    Manual
    Series View search result
    IZG10View search result
  • Ionizer Gun IZG10
    DoC
    Series View search result
    IZG10View search result
SeriesIon generation methodOffset voltage
(Ion balance)
IZG10Corona discharge typeWithin ±10 V

Go Top