WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Fan Type Ionizer IZF

Static Neutralization Equipment » Static Neutralization Equipment Fan Type Ionizer
    ・Thinnest: 40 mm thick
    ・Fastest: Rapid static neutralization 0.5 seconds
    ・Offset voltage (Ion balance): ±5 V
    ・Stable static neutralization performance, Easier maintenance
SeriesMaximum air flowIon generation methodOffset voltage
(Ion balance)
IZF100.46 m3/min, 0.66 m3/min, 0.80 m3/minCorona discharge type±13V
IZF211.8 m3/minCorona discharge type±5V
IZF314.4 m3/minCorona discharge type±5V

Go Top