There were 14 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
Modular F.R.L. Units » Modular Connection Compatible Devices-
・For the stepless control of air pressure in proportion to electrical signals
・Flow rate: Max. approx. 5 times (Compared with the existing model)
・Sensitivity: ±0.2% F.S. or less
・Linearity: ±1% F.S. or less
・Hysteresis: 0.5% F.S. or less
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS) Electro-Pneumatic Regulator Application Examples
シリーズ | 適用コンビネーション |
---|---|
ITV1100 | AF20-D |
ITV2100 | AF30-D |
ITV3100 | AF40-D |
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Solenoid valves and electro-pneumatic regulators can be connected to
the same manifold.
Valve stations/Number of outputs: For 4 to 64 stations∗/128 points
∗ Stations are only available in multiples of 4.
Electro-pneumatic regulator stations: 1 to 4 stations
I/O unit stations: Max. 8 stations
・Equipment integration allows for the centralized management of control
and wiring as well as reduced wiring
Reduced wiring, Reduced number of SI units, Reduced wiring work,
Compact
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable devices |
---|---|---|---|
JSY3000-P | IP65 | PROFINET EtherNet/IP™ EtherCAT | SI unit: EX600 Valve: JSY3000 Electro-pneumatic regulator: ITV2340 |
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10
Pressure Control Equipment » Electro-Pneumatic Regulators-
・Improved accuracy at 1 MPa or less
Repeatability: ±0.5% F.S. or less
Pressure stability: 0.5% F.S. or less
・Max. supply pressure: 5.0 MPa
・Set pressure range: 0.01 to 3.0 MPa
・Max. flow rate: 3000 L/min (ANR)
・Fluid: Air, N2, O2, Ar
・Wetted parts: Fluorine grease
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure [MPa] |
---|---|---|
ITVX2030-X10 | 3/8 | 0.01 to 3.0 |
Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・Connects the electro-pneumatic regulator and the fieldbus device to
the same manifold. This results in reduced wiring, less man hours for
piping and a more compact size.
・Compact
Installation area: 20% reduction, Occupied volume: 10% reduction
・Gain setting
・Sensitivity setting
・Remote control and monitoring are available.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV234 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.7 |
ITV235 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.9 |
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・For the stepless control of air pressure in proportion to electrical signals
・Flow rate: Max. approx. 5 times (Compared with the existing model)
・Sensitivity: ±0.2% F.S. or less
・Linearity: ±1% F.S. or less
・Hysteresis: 0.5% F.S. or less
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS) Electro-Pneumatic Regulator Application Examples
Series | Port size | Set pressure |
---|---|---|
ITV1100 | 1/8,1/4 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
ITV2100 | 1/4,3/8 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
ITV3100 | 1/4,3/8,1/2 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
Modular F.R.L./Pressure Control Equipment 25A-
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment-
∗1 Available as simple specials. Please contact your local sales representative for more details.
∗2 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Series | Model | Specification |
---|---|---|
Modular F.R.L. Units | Simple Specials | |
Air Filter Separator | 25A-AF-D | Air filter |
Air Filter Separator | 25A-AFM-D | Mist separator |
Air Filter Separator | 25A-AFD-D | Micro mist separator |
Air Filter Separator | 25A-AF-A | Air filter |
Air Filter Separator | 25A-AFM-A | Mist separator |
Air Filter Separator | 25A-AFD-A | Micro mist separator |
Regulator | 25A-AR-D | Regulator |
Regulator | 25A-AR□K-D | Regulator with backflow function |
Regulator | 25A-AW-D | Filter regulator |
Regulator | 25A-AW□K-D | Filter regulator with backflow function |
Regulator | 25A-AR-B | Regulator |
Regulator | 25A-AR□□K-B | Regulator with backflow function |
Regulator | 25A-AW-B | Filter regulator |
Regulator | 25A-AW□□K-B | Filter regulator with backflow function |
Regulator | 25A-AWM-D | Mist Separator Regulator |
Regulator | 25A-AWD-D | Micro Mist Separator Regulator |
Regulator | 25A-IR□-A | Precision regulator |
Regulator | 25A-ITV1000, 2000, 3000 | Electro-pneumatic regulator |
For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP
High Vacuum Equipment » Slit Valves-
・Long service life: 3 million cycles (within standard temperature range)
・Low particle generation: Reduced by 1/5 or more
(compared with the existing product)
・Easier maintenance
Easy replacement of bellows
Gate can be replaced from above. (Made to order)
・Safety measures
A mechanical end lock mechanism has been adopted.
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Green Procurement (RoHS)
Series | Operating environmental pressure (Pa)(abs) | Fluid | Opening window size (Height x Width) (mm) | Operating pressure (MPa)(G) |
---|---|---|---|---|
XGTP | Atmospheric pressure to 10-6 | Inert gas | 50 x 336 | 0.45 to 0.6 |
Slit Valve XGT
High Vacuum Equipment » Slit Valves-
・This product is suitable to act as the partition valve between the load lock chamber and the transfer chamber or between the transfer chamber and the process chamber in semiconductor equipment or other equipment.
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Green Procurement (RoHS)
Series | Operating environmental pressure (Pa)(abs) | Fluid | Opening window size (Height x Width) (mm) | Operating pressure (MPa)(G) |
---|---|---|---|---|
XGT | Atmospheric pressure to 10-6 | Inert gas type vacuum | 32 x 222 46 x 236 50 x 336 | 0.45 to 0.6 |
Electro-Pneumatic Regulator ITV
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsIO-Link Devices » Electro-Pneumatic Regulator
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
-
・Stepless control of air pressure in proportion to electrical signals
・Sensitivity: 0.2 kPa (100 kPa specification)
・Linearity: ±1% or less (F.S.)
・Hysteresis: 0.5% or less (F.S.)
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV0000 | Built-in One-touch fitting φ4,φ5/32 | 0.001 to 0.1 0.001 to 0.5 0.001 to 0.9 |
ITV1000 | 1/8,1/4 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV2000 | 1/4,3/8 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV3000 | 1/4,3/8,1/2 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |