WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Flow Switch/Paddle Type IF3

Switches/Sensors/Controller » Mechanical Flow Switches
    ・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
    ・Piping sizes ranges from 3/4 B to 6 B.
    ・Equivalent to IP42 and IP44
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Switch/Paddle Type IF3
    DoC
    Series View search result
    IF3View search result
SeriesRated flow range (L/min)
IF314 to 60
20 to 1500
36 to 2600

Go Top