WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Air Saving Impact Blow Gun IBG

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
Directional Control Valves » Blow Guns
    ・Increased impact force due to higher peak pressure
    Drastic reduction in air consumption and labor time
    ・Application: It is capable of eliminating, in a short period of time,
     the dust, etc., that is difficult to remove with the existing blow gun.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Impact Blow Gun IBG
    Manual
    Series View search result
    IBG1
    High Peak
    Pressure Type
    View search result
    IBG2
    Compact Type
    View search result
SeriesPeak pressure∗1Size (Height x
Depth x Width)
[mm]
Weight
[g]
Tank capacity
[cc]
Air
consumption∗2
[cc]
Supply port
IBG1
High Peak
Pressure Type
3 times
or more
183.8 × 83 × 41380100600Screw-in type
(Rc, NPT, G) 3/8
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R3/8
IBG2
Compact Type
2.5 times
or more
174.5 × 76 × 4130070420Screw-in type
(Rc, NPT, G) 1/4
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R1/4
∗1 Compared
with the existing
VMG series model
∗2 The amount of
air filled in the
tank at 0.5 MPa
operating pressure

Go Top