WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 2 hits in the keyword search.


Thermo-chiller/Inverter Type HRSH090

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
    ・Power consumption reduced by 53%
     Complete with energy-saving triple inverter!
    ・Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled)
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 5°C to 40°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Inverter Type HRSH090
    Manual
    Series View search result
    HRSH090View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSH0905 to 40℃9.5 kW±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Inverter Type HRSH

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
    ・Complete with energy-saving triple inverter!
    ・Outdoor installation, Splashproof type (IPX4)
    ・Max. ambient temperature: 45℃
    ・Min. ambient temperature: –20℃ (For the air-cooled type)
    ・Temperature stability: ±0.1℃ (When a load is stable)
    ・Space saving and lightweight: 280 kg (25 kW type)
    ・Compliant with UL Standards, CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Inverter Type HRSH
    Manual
    Series View search result
    HRSHView search result
  • Thermo-chiller/Inverter Type HRSH
    DoC
    Series View search result
    HRSHView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSH5 to 35℃10 kW
15 kW
20 kW
25 kW
28 kW
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Go Top