WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Thermo-chiller/Basic Type HRSE

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Complete with energy-saving triple control!
     Reduces power consumption by 33%
    ・Compact and lightweight: 32 kg (100 VAC)
    ・Maintenance-free: Magnet pump
    ・Low-noise design: 55 dB (A)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Basic Type HRSE
    Manual
    Series View search result
    HRSEView search result
  • Thermo-chiller/Basic Type HRSE
    DoC
    Series View search result
    HRSEView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSE10 to 30℃1.2 kW
1.6 kW
2.2 kW
(60 Hz)
±2.0℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Go Top