WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 24 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Features

Click here to see the catalog for
the 60JD/60GD manifold
(flat ribbon cable/PC wiring compatible type).

    ・Low-profile cassette type with baseless structure
    ・Takes up minimal space with a body width of 6.5 mm (SJ1000),
     7.5 mm (SJ2000), 10 mm (SJ3000A), or 15 mm (SJ4000)
    ・Allows for the mixed mounting of 5 SJ series valve sizes
    ・The multi-pin connector makes it easy to add or subtract stations or to
     exchange valves.
    ・One side solenoid
    ・4-position, dual 3-port specifications are available.
    ・Manifold type no.: SS5J1, SS5J2, SS5J3, SS5J4

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead
SeriesFlow rate characteristics
4/2 → 3/5 (A/B → E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3/5(A/B→E)
b
Flow rate characteristics
4/2→3/5(A/B→E)
Cv
Applicable
cylinder size
Speed: At
100 mm/s
Power
consumption
(W)
SJ10000.320.330.08ø320.55 (Standard)
0.23 (With power-saving circuit)
SJ20000.360.130.08ø400.55 (Standard)
0.23 (With power-saving circuit)
SJ30000.560.110.12ø500.4 (Standard)
0.15 (With power-saving circuit)
SJ3000A
Large flow type
0.760.190.21ø630.4 (Standard)
0.15 (With power-saving circuit)
SJ40002.610.200.68ø800.4 (Standard)
0.15 (With power-saving circuit)

5 Port Solenoid Valve 10-VQ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
2/4→3/5 (A/B→R1/R2)
C [dm3/(s・bar)]
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
b
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
Cv
Cylinder sizePower consumption (W)
10-VQ10001.00.300.25φ400.4 (Basic)
10-VQ20003.20.300.80φ630.4 (Basic)

5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Due to the flow increase, the valve size can be reduced!
     Saves energy and space
    ・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
    ・Plug-in sub-plate has been newly added!
    ・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
    ・Can be connected to F.R.L. units (AC-D series) (-X990)
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Applicable
cylinder size
Power
consumption
(W)
SY30001.60.19φ500.35(Standard)
0.1(With power saving circuit)
SY50003.60.17φ630.35(Standard)
0.1(With power saving circuit)
SY70005.90.20φ800.35(Standard)
0.1(With power saving circuit)

5-Port Solenoid Valve SY3000/5000/7000/9000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・A wide variety of manifold options are available, such as the aluminum
     body manifold, DIN rail, and stacking type manifold.
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.

SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SY30001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY50002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)
SY70004.50.271.1φ800.35(Standard)
0.1(With power saving circuit)
SY9000100.292.5φ1000.35(Standard)
0.1(With power saving circuit)
SY3001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY5002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)

5-Port Solenoid Valve/Plug-in Type S0700

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A variety of common wiring methods are available.
    ・Slim, compact plug-in manifold: Required installation space reduced by
     45%*, Height reduced by 20 mm*
    * Compared with plug-in manifold stacking base
    ・4-position, dual 3-port valve
    ・Manifold type no.: SS0751, SS0750

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Plug-in Type S0700
    DoC
    Series View search result
    S0700View search result
  • 5-Port Solenoid Valve/Plug-in Type S0700
    Manifold
    Series View search result
    S0700View search result
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
b
Flow rate characteristics
1→4/2(P→A/B)
Cv
Applicable
cylinder size
Power
consumption
(W)
S07000.390.390.11φ250.35

5-Port Solenoid Valve/Plug Lead Type S0700

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Valve width: 7.4 mm
    ・Driveable cylinders: Up to ø32 (Body ported)
    ・Power consumption: 0.35 W
    ・Weight: 39 g (Body ported)
    ・Manifold type no.: SS0752, SS0755

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Plug Lead Type S0700
    DoC
    Series View search result
    SS0752
    Body ported
    View search result
    SS0755
    Base mounted
    View search result
  • 5-Port Solenoid Valve/Plug Lead Type S0700
    Manifold
    Series View search result
    SS0752
    Body ported
    SS0755
    Base mounted
    View search result
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
Cv
Applicable
cylinder size
Power
consumption
(W)
SS0752
Body ported
0.620.18φ320.35
SS0755
Base mounted
0.390.11φ250.35

5-Port Solenoid Valve SV1000/2000/3000/4000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・It is possible to easily add stations to the manifold valve or change specifications.
    ・One side solenoid
    ・4-position, dual 3-port specifications are available.
    ・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Flow rate characteristics
4/2→5/3(A/B→E)
Cv
Applicable
cylinder size
Power
consumption
(W)
SV10001.10.350.28φ400.6
SV20002.40.180.48φ630.6
SV30004.30.210.93φ800.6
SV40007.00.181.6φ1000.6

4/5-Port Solenoid Valve SYJ3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SYJ30000.460.350.12φ250.35(Standard)
0.1(With power saving circuit)
SYJ50000.830.320.21φ400.35(Standard)
0.1(With power saving circuit)
SYJ70002.90.350.74φ500.35(Standard)
0.1(With power saving circuit)

5-Port Solenoid Valve/Cassette Type Manifold SZ3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The cassette type allows for easy valve exchange.
    ・Valve has an attached switch for safe maintenance.
    ・The low-profile cassette type with baseless structure takes up less space.
    ・Manifold type no.: SS5Z3

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    DoC
    Series View search result
    SZ3000View search result
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    Manifold
    Series View search result
    SZ3000View search result
SeriesFlow rate characteristics
4/2→3(A/B→R)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3(A/B→R)
b
Flow rate characteristics
4/2→3(A/B→R)
Cv
Applicable
cylinder size
Power
consumption
(W)
SZ30000.770.190.19φ320.6

5-Port Solenoid Valve VQ1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
    ・No screws and one clamp structure for reduced recombination labor
    ・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
    ・A variety of common wiring methods are available.
    ・4-position, dual 3-port valve
    ・Manifold type no.: VV5Q11, VV5Q21

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ10001.00.300.25φ400.4(Standard)
VQ20003.20.300.80φ630.4(Standard)

Go Top