WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 5 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Magnetically Coupled Rodless Cylinder/Basic Type CY3B

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Lightweight
     The product weight has been reduced through re-designing of the body
     and head cover shapes and employment of magnetic coupling.
     Weight: 16% reduction (1.35 kg → 1.13 kg)
    ・Improved lubrication
     A Lube-retainer is installed to support lubrication retention on the piston
     and to ensure a lubrication film. (Bore size: ø15 to ø63)
    ・Stable operation
     Lengthening of the wear ring on the body side by, 30% at maximum,
     helps to achieve smooth movement.
    ・The specifications, magnet holding force, and mounting dimensions are
     the same as those of the existing CY3B series model.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
BasicCY3BDouble acting6,10,15,20,25,32,40,50,63

Magnetically Coupled Rodless Cylinder CY3

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Further improvements have been made on the CY1 series.
    ・The mounting dimensions are the same as those of the CY1 series.
     Upgraded bearing performance and reduced sliding resistance
    ・NPT thread and G thread are available as standard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder CY3
    Manual
    Type Series Action Bore size (mm) View search result
    BasicCY3BDouble acting6,10,15,20,25,32,40,50,63View search result
    Direct mountCY3RDouble acting6,10,15,20,25,32,40,50,63View search result
  • Magnetically Coupled Rodless Cylinder CY3
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC24 Made to Order Common Specifications With magnetic shielding plate PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
BasicCY3BDouble acting6,10,15,20,25,32,40,50,63
Direct mountCY3RDouble acting6,10,15,20,25,32,40,50,63

Rodless Cylinder/Table Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Mechanically Jointed
Rodless Cylinder
25A-MY1BBasic
Mechanically Jointed
Rodless Cylinder
25A-MY1MSlide bearing guide type
Mechanically Jointed
Rodless Cylinder
25A-MY1CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY1HLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY2CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY2H/HTLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY3ABasic short type, Rubber bumper
Mechanically Jointed
Rodless Cylinder
25A-MY3BBasic standard type, Air cushion
Mechanically Jointed
Rodless Cylinder
25A-MY3MSlide bearing guide type
Magnetically Coupled
Rodless Cylinder
25A-CY3BBasic
Magnetically Coupled
Rodless Cylinder
25A-CY3R(G)Direct mount
Compact slide25A-MXHRecirculating linear guide
Compact Slide25A-MXSCross roller guide
Compact Slide25A-MXQ□ARecirculating linear guide/Double-ported type
Compact Slide25A-MXQ□BRecirculating linear guide/Low thrust with high rigidity type
Compact Slide25A-MXQ□CRecirculating linear guide/Single side-ported type
Compact Slide25A-MXQ□Recirculating linear guide/Height interchangeable type
Compact Slide25A-MXQRecirculating linear guide
Compact Slide25A-MXFCross roller guide
Compact Slide25A-MXWRecirculating linear guide
Compact Slide25A-MXPRecirculating linear guide

Magnetically Coupled Rodless Cylinder 12-CY3

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Further improvement on Series CY1
    ・Same mounting dimensions as those of Series CY1.
    ・Upgraded bearing performance and reduction of sliding resistance.
    ・NPT thread and G thread as standard
Guide TypeTypeSeriesBore size (mm)
Guide non-integratedBasic12-CY3B6, 10, 15, 20, 25, 32, 40, 50, 63
Guide non-integratedDirect mount12-CY3R6, 10, 15, 20, 25, 32, 40, 50, 63

Go Top