WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Soft Start up Valves
    ・A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
    ・Power consumption: 0.35 W
    ・Improved flow rate characteristics: By up to 2.3 times (C[dm3/(s·bar)]: 9.2)
    ・Energy saving: No air flow when the main valve is switched
    ・Improved low-speed air supply adjustability
    ・Smaller profile and less work required due to integrated silencer
    ・With a lockout mechanism (With locking hole)
SeriesC
[dm3/(s・bar)]
Port sizeOperating pressure range (MPa)
AV□2000-A9.21/40.2 to 1.0
AV□3000-A13.13/80.2 to 1.0
AV□4000-A19.21/20.2 to 1.0
AV□5000-A34.8
41.3
3/4
1
0.2 to 1.0

Go Top