WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


In-line Type 10-AS

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type10-AS2002F to AS4002F-φ3.2 to φ12φ1/8'' to φ1/2''

Rectangular Multi-connector 10-KDM

Clean Series/Low-Particle Generation » Fittings

    Clean Series


    ・One-touch installation and removal of multi-tubes.
SeriesNo. of connecting tubesConnection thread
10-KDM10, 20φ3.2, φ4, φ6, φ8

Rotary Actuated Air Gripper 3-Finger Type 11-/22-MHR3/MDHR3

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Supports class 10 clean room.
SeriesBore size (mm)
11-/22-MHR3Nominal size 10, 15

5 Port Solenoid Valve 10-SZ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SZ30000.77dm3(s・bar)φ320.6

Line Filter FH

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, solid, and safe design
    ・Easy element replacement
    ・Easy fluid flow direction reversal
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort sizeRated flow L/minOperating pressure
(MPa)
Element μm
(Nominal filtration)
FH34Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH44Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH54Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH64Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20

Round Type Hydraulic Cylinder CHM/CHDM

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight with an aluminum tube and cover
    ・With auto switch (CHDM series: CHDM)
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHM3.5AluminumDouble acting, Single rod20, 25, 32, 40

Cylinder Positioner IP200

Pneumatic Instrumentation Equipment » Positioners
    ・Servo-mechanism allows for precise and stable position control of cylinders
    ・Can be used as a cylinder position control unit for general industrial machines
SeriesPort sizeSupply air pressure (MPa)Input pressure (MPa)
IP200Rc1/40.3 to 0.70.02 to 0.1

Go Top