There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Mist Separator 10-/21-AFM
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFM20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.3 |
21-AFM20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.3 |
Air Slide Table 13-/22-MXS
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Integrated with a worktable in a compact manner.
・A smooth movement without looseness has been achieved through the adoption of a cross roller guide
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 13-/22-MXS | Double acting | 6, 8, 12, 16, 20, 25 |
Symmetric | 13-/22-MXS□L | Double acting | 6, 8, 12, 16, 20, 25 |
3 Port Solenoid Valve 10-SY
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
★The value indicates the effective area (S).
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Type | Sonic conductance: C | Power consumption (W) |
---|---|---|---|
10-SY100 | Standard type | *0.14mm2 | 0.5 |
10-SY100 | Large flow type | *0.22mm2 | 0.5 |
Pinch Valve LPV
Process Valves » Compact 2/3 Port Solenoid Valves-
・A 3-port type has been added. [New]
Valve type
N.C. on one side (Normally in clamping position)
N.O. on one side (Normally in unclamping position)
・Highly resistant to contamination and reduces valve failures
・Applicable tubing:
Silicone, PharMed®BPT, Tygon®
・Power consumption: 2.0 W
・Compact: Valve width 20 mm
・Easy tubing replacement
Series | Type of actuation | Valve type | Applicable tubing |
---|---|---|---|
LPV | Direct operated solenoid | N.C. N.O. | Silicone, PharMed®BPT“Hardness of 64 (shore A) or lower (reference)” |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXP
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・For air, gas, steam, water, oil
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXP21/22/23 | N.C./N.O. | 1/4 to 2 32A to 50A | 10 to 50 |
5.0 MPa Check Valve VCHC40
Flow Control Equipment » Related Equipment
-
・Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
Type | Series | Port size | Operating pressure |
---|---|---|---|
5.0 MPa | VCHC40 | 3/4,1 | 0.05 to 5.0 MPa |
Elbow Type (Metal Body) AS
Flow Control Equipment » Speed Controllers Special Environments
-
・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type (Metal body) | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
All metal exterior elbow type | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
Polyurethane Coil Tubing TCU
Fittings and Tubing » Tubing-
・Flexible
・Max. operating pressure: 0.8 MPa (at 20℃)
・For moving applications
∗ Colors other than black are available as made-to-order specifications.
Series | Tubing O.D. | Color | Number of cores | Fluid |
---|---|---|---|---|
TCU | φ4,φ6,φ8 | Black | 1,2,3 | Air |
One-touch Fitting with Improved Weather Resistance KQ-X1744
Fittings and Tubing » Fittings for Special Environments-
・Accelerated weathering test: Passed 1000 hours
ISO 4892-3 (JIS K 7350-3) compliant
・Combined cycle test: Passed 960 hours
ISO 14993 (JIS H 8502: 1999) compliant
・Ozone-proof exposure test: Passed 1000 hours
ISO 1431 (JIS K 6259) compliant
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KQ-X1744 | φ4,φ6,φ8,φ10,φ12,φ16 | 1/8,1/4,3/8,1/2 |
Rubber Seal Rotary Joint MQR-X229
Fittings and Tubing » Fittings for General Purposes-
・Rubber seal
・Oldham coupling
・Operating pressure range: −100 kPa to 0.7 MPa
・Allowable rpm: 200 min−1 (rpm) *1
・Max. start-up rotation torque: 0.50 N・m*2 or less
・Service life: 10 million rotations*3
・Number of circuits: 8 circuits
*1 Reference value
*2 When no pressure is applied
*3 Under SMC's life test conditions
Series | Number of circuits | Port size | Operating pressure |
---|---|---|---|
MQR-X229 | 8 | M5×0.8 | -100 kPa to 0.7 MPa |