Product Information »
WEB Catalog
» Process Valves
» Valves for Water and Chemical Base Fluids
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
Valves for Water and Chemical Base Fluids
Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
-
・Applicable for 2 liquid paints (VCC12D)
PTFE diaphragm structure = Elimination of sliding parts
Less paint adhesion
・Mountable on a robot arm (Space saving, Lightweight)
2 valves per station (30 mm pitch)
2/3-port valves mixed mounting
Resin manifold block
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
Manual
Series View search result VCC View search result
Series | Orifice diameter | Fluid |
---|---|---|
VCC | φ3.8 | Water/chemical-based paint, Ink, Cleaning fluid (Water, Butyl acetate), Air |