Product Information »
WEB Catalog
» Temperature Control Equipment
» Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
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
Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Peltier-Type Thermo-con HEC
-
・For applications requiring high-precision temperature control
・High-precision, refrigerant-free temperature control equipment that uses a Peltier
device
・Simple structure and high reliability
・Can easily be built into equipment due to its compact and low-vibration design
・Compatible with a wide range of power supply voltages
・Compliant with UL Standards, CE-marking
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Peltier-Type Thermo-con HEC
Manual
Series View search result HEC View search result HEC View search result HEC View search result Peltier-Type Thermo-con HEC
DoC
Series View search result HEC View search result HEC View search result HEC View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HEC | 10 to 60℃ | 230 W, 600 W | ±0.01 to 0.03℃ | Peltier-type air-cooled | Tap water |
HEC | 10 to 60℃ | 140 W, 320 W | ±0.01 to 0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution (20%) |
HEC | 10 to 60℃ | 600 W, 1200 W | ±0.01 to 0.03℃ | Peltier-type water-cooled | Tap water, Fluorinated fluid |