Product Information »
WEB Catalog
» Air Cylinders
» Environment Resistant Cylinders
Environment Resistant Cylinders
Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□
-
・CM2-XC4□ has been added. New
・Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper
powder, and metallic powder
∗ Excludes weld spatter
・Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper
can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted
on the guide rod (one or both sides).
・The rod cover assembly can be replaced according to the operating
environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC4□ | Double acting | 20, 25, 32, 40 |
Air cylinder | CG1-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | MB-XC4□ | Double acting | 32, 40, 50, 63, 80, 100 |
Compact cylinder | CQ2-XC4□ | Double acting | 20, 25, 32, 40, 50, 63 |
Compact guide cylinder | MGP-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Features
Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper powder, and metallic powder
∗ Excludes weld spatter
Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted on the guide rod (one or both sides).
The rod cover assembly can be replaced according to the operating environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series