3-Port Air Operated Valve VPA3145/3165/3185
Directional Control Valves » Air Operated Valves
-
・High flow capacity, small exhaust resistance
-
2D CAD
Click here for 2D CAD
Safety Instructions Lubricants Used to Supply Lubrication Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(OUT→EXH) C[dm3/(s・bar)] | Flow rate characteristics 2→3(OUT→EXH) b | Flow rate characteristics 2→3(OUT→EXH) Cv |
---|---|---|---|
VPA3145 | 26 | 0.35 | 7.0 |
VPA3165 | Effective area:330 mm2 | Effective area:330 mm2 | Effective area:330 mm2 |
VPA3185 | Effective area:670 mm2 | Effective area:670 mm2 | Effective area:670 mm2 |