WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Discontinued products is also a hit. Click here for details.


Compact Guide Cylinder MGP

Air Cylinders » Guide Cylinders
    ・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
    ・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
    ・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
    ・With flange: MGP□F
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder MGP
    Manual
    Type Series Action Bore size (mm) View search result
    Basic typeMGPM-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    Basic typeMGPL-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    Basic typeMGPA-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPM-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPL-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPA-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    Water resistantMGPMR-ZDouble acting20,25,32,40
    50,63,80,100
    With end lockMGPDouble acting20,25,32,40
    50,63,80,100
    Heavy duty guide rodMGPSDouble acting50,80
  • Compact Guide Cylinder MGP
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Guide Cylinder MGP
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC69 Made to Order Common Specifications MGP series with shock absorber PDF
    -XC82 Made to Order Common Specifications Bottom mounting type PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingMGPM-ZDouble acting12,16,20,25,32,40
50,63,80,100
Basic typeBall bushingMGPL-ZDouble acting12,16,20,25,32,40
50,63,80,100
Basic typeHigh-precision ball bushingMGPA-ZDouble acting12,16,20,25,32,40
50,63,80,100
With air cushionSlide bearingMGPM-AZDouble acting16,20,25,32,40
50,63,80,100
With air cushionBall bushingMGPL-AZDouble acting16,20,25,32,40
50,63,80,100
With air cushionHigh-precision ball bushingMGPA-AZDouble acting16,20,25,32,40
50,63,80,100
Water resistantSlide bearingMGPMR-ZDouble acting20,25,32,40
50,63,80,100
With end lockSlide bearing/Ball bushing bearingMGPDouble acting20,25,32,40
50,63,80,100
Heavy duty guide rodSlide bearingMGPSDouble acting50,80

Compact Guide Cylinder MGPM-XC88(W)/XC89W/XC91(W)

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearing typeSeriesActionBore size(mm)
BasicSlide bearingMGPM-XC88(W)/XC89W/XC91(W)Double acting32,40,50,63,80,100

Go Top