Simple Specials System
Documents / Download »
Simple Specials System
|Compact Cylinder with Air Cushion RQ
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
RQ (ø12 to ø25) |
Standard type | RQ | Double acting, Single rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
RQ (ø32 to ø100) |
Standard type | RQ | Double acting, Single rod | XA1 to 23, XA26 to 30 |
Click on the shape to see a larger image.
Shape | Symbol | Specifications | Note | Download |
---|---|---|---|---|
XA1 | Change of rod end type | Compatible with φ20,φ25. | DL | |
XA1 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA2 | Change of rod end type | Compatible with φ20,φ25. | DL | |
XA2 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA3 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA4 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA5 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA6 | Change of rod end type | Compatible with φ20,φ25. | DL | |
XA6 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA7 | Change of rod end type | Compatible with φ20,φ25. | DL | |
XA7 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA8 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA9 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA10 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA11 | Change of rod end type | Compatible with φ20,φ25. | DL | |
XA11 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA12 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA13 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA14 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA15 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA16 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA17 | Change of rod end type | Compatible with φ20,φ25. | DL | |
XA17 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA18 | Change of rod end type | Compatible with φ20,φ25. | DL | |
XA18 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA19 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA20 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA21 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA22 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA23 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA26 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA27 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA28 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA29 | Change of rod end type | Compatible with φ32 to φ100. | DL | |
XA30 | Change of rod end type | Compatible with φ32 to φ100. | DL |