Simple Specials System
Documents / Download »
Simple Specials System
|Air Cylinder MB1
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
MB1 | Standard type | MB1-Z | Double acting, Single rod | XA0 to 30 | |
MB1 | Standard type | MB1W-Z | Double acting, Double rod | XA0 to 30 | |
MB1 | Non-rotating rod type | MB1K-Z | Double acting, Single rod | XA0,1,6,10,11,13,14,17,19,21 |
Click on the shape to see a larger image.
Shape | Symbol | Specifications | Note | Download |
---|---|---|---|---|
XA0 | Change of rod end type | DL | ||
XA1 | Change of rod end type | DL | ||
XA2 | Change of rod end type | Except MB1K | DL | |
XA3 | Change of rod end type | Except MB1K | DL | |
XA4 | Change of rod end type | Except MB1K | DL | |
XA5 | Change of rod end type | Except MB1K | DL | |
XA6 | Change of rod end type | DL | ||
XA7 | Change of rod end type | Except MB1K | DL | |
XA8 | Change of rod end type | Except MB1K | DL | |
XA9 | Change of rod end type | Except MB1K | DL | |
XA10 | Change of rod end type | DL | ||
XA11 | Change of rod end type | DL | ||
XA12 | Change of rod end type | Except MB1K | DL | |
XA13 | Change of rod end type | DL | ||
XA14 | Change of rod end type | DL | ||
XA15 | Change of rod end type | Except MB1K | DL | |
XA16 | Change of rod end type | Except MB1K | DL | |
XA17 | Change of rod end type | DL | ||
XA18 | Change of rod end type | Except MB1K | DL | |
XA19 | Change of rod end type | DL | ||
XA20 | Change of rod end type | Except MB1K | DL | |
XA21 | Change of rod end type | DL | ||
XA22 | Change of rod end type | Except MB1K | DL | |
XA23 | Change of rod end type | Except MB1K | DL | |
XA24 | Change of rod end type | Except MB1K | DL | |
XA25 | Change of rod end type | Except MB1K | DL | |
XA26 | Change of rod end type | Except MB1K | DL | |
XA27 | Change of rod end type | Except MB1K | DL | |
XA28 | Change of rod end type | Except MB1K | DL | |
XA29 | Change of rod end type | Except MB1K | DL | |
XA30 | Change of rod end type | Except MB1K | DL |