Simple Specials System
Documents / Download »
Simple Specials System
|Air Cylinder CJ2-Z
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
CJ2 | Standard type | CJ2-Z | Double acting, Single rod | XA0,1,10,11 | Available with air cushion |
CJ2 | Standard type | CJ2-Z | Single acting (Spring return/extend) | XA0,1,10,11 | |
CJ2 | Standard type | CJ2W-Z | Double acting, Double rod | XA0,1,10,11 | Available with air cushion |
CJ2 | Non-rotating rod type | CJ2K-Z | Double acting, Single rod | XA0,1,10,11 | |
CJ2 | Non-rotating rod type | CJ2K-Z | Single acting (Spring return/extend) | XA0,1,10,11 | |
CJ2 | With speed controller type | CJ2Z-Z | Double acting, Single rod | XA0,1,10,11 | |
CJ2 | With speed controller type | CJ2ZW-Z | Double acting, Double rod | XA0,1,10,11 | |
CJ2 | Direct mount type | CJ2RA-Z | Double acting, Single rod | XA0,1,10,11 | |
CJ2 | Direct mount type | CJ2RA-Z | Single acting (Spring return/extend) | XA0,1,10,11 | |
CJ2 | Non-rotating rod, Direct mount typee |
CJ2RK-Z | Double acting, Single rod | XA0,1,10,11 | |
CJ2 | Non-rotating rod, Direct mount typee |
CJ2RK-Z | Single acting (Spring return/extend) | XA0,1,10,11 | |
CJ2 | Smooth cylinder | CJ2Y-Z | Double acting, Single rod | XA0,1,10,11 | Except for pivot bracket ,rod end bracket. |
Click on the shape to see a larger image.
Shape | Symbol | Specifications | Note | Download |
---|---|---|---|---|
XA0 | Change of rod end type | DL | ||
XA1 | Change of rod end type | DL | ||
XA10 | Change of rod end type | DL | ||
XA11 | Change of rod end type | DL |