Simple Specials System
Documents / Download »
Simple Specials System
|Air Cylinder CA2-Z
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
CA2 | Standard type | CA2-Z | Double acting, Single rod | XA0 to 30 | |
CA2 | Standard type | CA2W-Z | Double acting, Double rod | XA0 to 30 | |
CA2 | Non-rotating rod type | CA2K | Double acting, Single rod | XA0,1,6,10,11,13,14,17,19,21 | ø40 to ø63 |
CA2 | Standard type (Air-hydro type) |
CA2□H | Double acting, Single rod | XA1,3,5 to 8,10,11,13 to 23,26 to 30 | |
CA2 | End lock cylinder | CBA2 | Double acting, Single rod | XA0 to 30 | |
CA2 | Smooth cylinder | CA2Y-Z | Double acting, Single rod | XA0 to 30 |
Click on the shape to see a larger image.
Shape | Symbol | Specifications | Note | Download |
---|---|---|---|---|
XA0 | Change of rod end type | DL | ||
XA1 | Change of rod end type | DL | ||
XA2 | Change of rod end type | DL | ||
XA3 | Change of rod end type | DL | ||
XA4 | Change of rod end type | DL | ||
XA5 | Change of rod end type | DL | ||
XA6 | Change of rod end type | DL | ||
XA7 | Change of rod end type | DL | ||
XA8 | Change of rod end type | DL | ||
XA9 | Change of rod end type | DL | ||
XA10 | Change of rod end type | DL | ||
XA11 | Change of rod end type | DL | ||
XA12 | Change of rod end type | DL | ||
XA13 | Change of rod end type | DL | ||
XA14 | Change of rod end type | DL | ||
XA15 | Change of rod end type | DL | ||
XA16 | Change of rod end type | DL | ||
XA17 | Change of rod end type | DL | ||
XA18 | Change of rod end type | DL | ||
XA19 | Change of rod end type | DL | ||
XA20 | Change of rod end type | DL | ||
XA21 | Change of rod end type | DL | ||
XA22 | Change of rod end type | DL | ||
XA23 | Change of rod end type | DL | ||
XA24 | Change of rod end type | DL | ||
XA25 | Change of rod end type | DL | ||
XA26 | Change of rod end type | DL | ||
XA27 | Change of rod end type | DL | ||
XA28 | Change of rod end type | DL | ||
XA29 | Change of rod end type | DL | ||
XA30 | Change of rod end type | DL | ||
XC14 | Change of trunnion bracket mounting position | DL | ||
XC15 | Change of tie-rod length | DL |