Simple Specials System
Documents / Download »
Simple Specials System
|Air Cylinder CA2
Click on the shape to see a larger image.
Shape | Symbol | Specifications | Note | Download |
---|---|---|---|---|
XA0 | Change of rod end type | Except CA2□H | DL | |
XA1 | Change of rod end type | DL | ||
XA2 | Change of rod end type | Except CA2K,CA2□H | DL | |
XA3 | Change of rod end type | Except CA2K | DL | |
XA4 | Change of rod end type | Except CA2K,CA2□H | DL | |
XA5 | Change of rod end type | Except CA2K | DL | |
XA6 | Change of rod end type | DL | ||
XA7 | Change of rod end type | Except CA2K | DL | |
XA8 | Change of rod end type | Except CA2K | DL | |
XA9 | Change of rod end type | Except CA2K,CA2□H | DL | |
XA10 | Change of rod end type | DL | ||
XA11 | Change of rod end type | DL | ||
XA12 | Change of rod end type | Except CA2K,CA2□H | DL | |
XA13 | Change of rod end type | DL | ||
XA14 | Change of rod end type | DL | ||
XA15 | Change of rod end type | Except CA2K | DL | |
XA16 | Change of rod end type | Except CA2K | DL | |
XA17 | Change of rod end type | DL | ||
XA18 | Change of rod end type | Except CA2K | DL | |
XA19 | Change of rod end type | DL | ||
XA20 | Change of rod end type | Except CA2K | DL | |
XA21 | Change of rod end type | DL | ||
XA22 | Change of rod end type | Except CA2K | DL | |
XA23 | Change of rod end type | Except CA2K | DL | |
XA24 | Change of rod end type | Except CA2K,CA2□H | DL | |
XA25 | Change of rod end type | Except CA2K,CA2□H | DL | |
XA26 | Change of rod end type | Except CA2K | DL | |
XA27 | Change of rod end type | Except CA2K | DL | |
XA28 | Change of rod end type | Except CA2K | DL | |
XA29 | Change of rod end type | Except CA2K | DL | |
XA30 | Change of rod end type | Except CA2K | DL | |
XC14 | Change of trunnion bracket mounting position | For CA2K and CA2KW, it is applicable to φ40 to φ63. | DL | |
XC15 | Change of tie-rod length | For CA2K and CA2KW, it is applicable to φ40 to φ63. | DL |