Solutions » Introduction to Industry-Specific Solutions »
Secondary Battery Manufacturing Process and Applicable Products »
Other Products (Explosion proof , Low friction)
Intrinsically Safe Explosion-proof System 5-Port Solenoid Valve
51-SY5000/7000/9000
Directional Control Valves » Explosion-Proof Valves-
・Ex ia ⅡC T5 (Product that has passed equipment certification)
Model certificate number: DEK22.0071X
・3 types of connectors are available: L-type plug connector, L-type plug
connector with cover, With IP65 compliant cable
・You can select from 2 types of barriers at the time of purchase, or you can
select a commercially available barrier.
* It is the customer's responsibility to check the compatibility when a
commercially available barrier is selected.
・Manifold type no.: 51-SS5Y5, 51-SS5Y7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Power consumption (W) |
---|---|---|---|---|
51-SY5000 | 2.8 | 0.29 | 0.66 | 0.52 |
51-SY7000 | 4.1 | 0.29 | 1.0 | 0.52 |
51-SY9000 | 9.6 | 0.43 | 2.6 | 0.52 |
Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/CS2Y/CQSY/CQ2Y
Air Cylinders » Specialty Cylinders-
・Reduces stick-slip in a low-speed range
・Stable operation is possible even at a low speed of 5 mm/s.
(Measurement based on JIS B 8377)
・Low sliding is possible even in bi-directional operations.
・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. operating pressure (MPa) |
---|---|---|---|---|
Air cylinder | CJ2Y-Z | Double acting, Single rod | 10, 16 | 0.03 |
Air cylinder | CM2Y-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CM2Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | MBY-Z | Double acting, Single rod | 32, 40 | 0.02 |
Air cylinder | MBY-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 40 | 0.02 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CS2Y | Double acting, Single rod | 125, 140, 160 | 0.005 |
Compact cylinder | CQSY | Double acting, Single rod | 12, 16 | 0.03 |
Compact cylinder | CQSY | Double acting, Single rod | 20, 25 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 32, 40 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX
Air Cylinders » Specialty Cylinders-
・Reduces adhesion/quick extension
・Smooth operation is possible even at 0.5 mm/s.
(1 mm/s for ø16 or smaller)
・The minimum operating pressure has been reduced by half.
(Compared to the previous version)
・Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | CJ2X-Z | Double acting, Single rod | 10, 16 | 1 |
Air cylinder | CM2X-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Air cylinder | CM2X-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Compact cylinder | CQSX | Double acting, Single rod | 12, 16 | 1 |
Compact cylinder | CQSX | Double acting, Single rod | 20, 25 | 0.5 |
Compact cylinder | CQ2X | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 0.5 |
Free mount cylinder | CUX | Double acting, Single rod | 10, 16 | 1 |
Free mount cylinder | CUX | Double acting, Single rod | 20, 25, 32 | 0.5 |