Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Temperature Control

Peltier-Type Thermo-con HEC
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
-
・For applications requiring high-precision temperature control
・High-precision, refrigerant-free temperature control equipment that uses a Peltier
device
・Simple structure and high reliability
・Can easily be built into equipment due to its compact and low-vibration design
・Compatible with a wide range of power supply voltages
・Compliant with UL Standards, CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HEC | 10 to 60℃ | 230 W, 600 W | ±0.01 to 0.03℃ | Peltier-type air-cooled | Tap water |
HEC | 10 to 60℃ | 140 W, 320 W | ±0.01 to 0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution (20%) |
HEC | 10 to 60℃ | 600 W, 1200 W | ±0.01 to 0.03℃ | Peltier-type water-cooled | Tap water, Fluorinated fluid |
Peltier-Type Thermo-con/Rack Mount Type
HECR
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Good space utilization: Mountable in a 19-inch rack
Saves space by allowing multiple pieces of equipment to be mounted
together in a rack.
・Temperature stability: ±0.01℃ to 0.03℃
・Set temperature range: 10℃ to 60℃
・Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW
・Power consumption: 200 W, 300 W, 400 W
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
HECR002-A | 10 to 60℃ | 200 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR004-A | 10 to 60℃ | 400 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR006-A | 10 to 60℃ | 510 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR006L-A | 10 to 60℃ | 510 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR008-A | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR010-A | 10 to 60℃ | 1 kW | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR008-W | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type water-cooled |
HECR012-W | 10 to 60℃ | 1.2 kW | ±0.01 to 0.03℃ | Peltier-type water-cooled |