Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Actuators

|Low Speed/Low Friction
|High Speed
|Intermediate Stop
|Shock Relief
Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・It is possible to transfer workpieces at lower speeds. (5 s/90º)
・With auto switch (CDRQ2X series: CDRQ2X)
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
CRQ2X | Double | 10,15,20,30,40 | 80° to 100°170° to 190° |
MSQX | Double | 10,20,30,50 | 0° to 190° |