Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Actuators

|Low Speed/Low Friction
|High Speed
|Intermediate Stop
|Shock Relief
Speed Controller for Low Speed Control AS
Flow Control Equipment » Speed Controllers for Low Speed Control
-
・Ideal for low-speed control (from 10 to 50 mm/sec)
・Number of needle rotations: 10 turns
・Available with a restrictor (Made to order: -X214, -X21)∗1
∗1 Excludes the dual speed controller
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings In-line type | AS□001FM | − | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings Dual speed controller | ASD□30FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
Standard type (Metal body) | AS□□□0M | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |