Product Information »
Introduction of Products by Theme / Industry » Photovoltaic Cell Manufacturing Process Equipment »
Actuators
![Actuators](/assets/products/subject/en-jp/solar/result/flow/images/mainimg.jpg)
|Low Speed/Low Friction
|High Speed
|Intermediate Stop
|Shock Relief
High Power Cylinder RHC
Air Cylinders » Specialty Cylinders![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-042-RHC.jpg)
-
・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
・XC93: With greater water resistance + a stable lubrication function
5 times stronger against water (liquids) than the standard model (RHC series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RHC | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | RHC-XC93 | Double acting, Single rod | 32,40 |