Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Tubing

|Clean Room Products
|Clean Blow Products
|Grease-free Products
Polyurethane Tubing 10-TU
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
Clean Series
・Flexible tubing 0.8 MPa max. (at 20℃)
★ Only black and blue are available for the inch size.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Color ★ |
---|---|---|---|
10-TU | φ4, φ6, φ8, φ10, φ12 | φ1/8 | Black, White, Red, Blue, Yellow, Green, Clear, Orange |
Polyurethane Coil Tubing 10-TCU
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing

Series | Applicable tubing O.D. | Color | Number of cores |
---|---|---|---|
10-TCU | φ4, φ6, φ8 | Black | 1, 2, 3 |
Polyurethane Flat Tubing 10-TFU
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing

Safety Instructions Features/Basic Specifications/Clean Series Precautions Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Color | Number of cores |
---|---|---|---|
10-TFU | φ4, φ6, φ8 | Black | 2, 3 |
Polyolefin Tubing TPH
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
-
・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPH | φ4,φ6,φ8,φ10,φ12 | Black, White, Red,Blue, Yellow, Green | Air, Water, etc. |
Soft Polyolefin Tubing TPS
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
-
・Max. operating pressure (at 20℃): 0.7 MPa (ø4 to ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPS | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water, etc. |