Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Clean

|Clean Room Products
|Clean Blow Products
|Grease-free Products
Compact Manifold Regulator ARM10/11
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Free selection in response to positioning conditions
Knob positions: Top/Front/Bottom
Piping directions: Up/Down
One-touch fitting types: Straight/Elbow
・Types and sizes of One-touch fittings can be changed.
・Standard model comes equipped with backflow function.
・Compatible with digital pressure switches
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Features | Applicable tubing bore size Metric size | Applicable tubing bore size Inch size | Set pressure (MPa) |
---|---|---|---|---|---|
ARM11A | Manifold specifications | Common air supply | φ4 to φ10 | φ5/32 to φ3/8 | 0.05 to 0.7 |
ARM11B | Manifold specifications | Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10 | Single unit specifications | Standard | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F | Single unit specifications | Knob front face | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |