Solutions » Introduction to Industry-Specific Solutions » Production Facility Piping Equipment for Facilities »
“Compressed Air” Line


Refrigerated Air Dryer IDU □E
Air Preparation Equipment » Air Dryers
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Applicable air compressor (kW) | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|---|
IDU3E | 55℃ 0.7 MPa | 0.32 | 0.37 | 2.2 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDU4E | 55℃ 0.7 MPa | 0.52 | 0.57 | 3.7 | R134a (HFC) | Rc1/2 | Less than 7.5kw |
IDU6E | 55℃ 0.7 MPa | 0.75 | 0.82 | 5.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU8E | 55℃ 0.7 MPa | 1.1 | 1.2 | 7.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU11E | 55℃ 0.7 MPa | 1.5 | 1.7 | 11 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU15E1 | 55℃ 0.7 MPa | 2.6 | 2.8 | 15 | R134a (HFC) | Rc1 | Less than 7.5kw |
IDU22E | 55℃ 0.7 MPa | 3.9 | 4.3 | 22 | R407C (HFC) | R1 | Less than 7.5kw |
IDU37E | 55℃ 0.7 MPa | 5.7 | 6.1 | 37 | R407C (HFC) | R1 1/2 | Less than 7.5kw |
IDU55E | 55℃ 0.7 MPa | 8.4 | 9.8 | 55 | R407C (HFC) | R2 | Less than 7.5kw |
IDU75E | 55℃ 0.7 MPa | 11.0 | 12.5 | 75 | R407C (HFC) | R2 | Less than 7.5kw |