Solutions » Introduction to Industry-Specific Solutions » Production Facility Piping Equipment for Facilities »
“Compressed Air” Line


Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS
Air Preparation Equipment » Air Dryers-
・Energy-saving design (Second re-heater + Digital scroll compressor)
・Power consumption: Reduced by up to 76%
・Exhaust heat: Reduced by up to 25%
・Tolerant of high temperature environments!
・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Applicable compressor (kW) | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz |
---|---|---|---|
IDF100FS | 100 | 16 | 18.8 |
IDF125FS | 125 | 20.1 | 23.7 |
IDF150FS | 150 | 25 | 27 |