Solutions » Introduction to Industry-Specific Solutions » Production Facility Piping Equipment for Facilities »
“Compressed Air” Line


Odor Removal Filter AMF
Air Preparation Equipment » Air Preparation Filters
-
・Efficiently removes odors in compressed air with an activated carbon element
This unit is designed for removing odors from places, such as clean rooms,
which must remain odorless
・Activated carbon element with large filtration area
・Easy element replacement and installation
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMF | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |